.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Music Wire vs. Stainless Steel Springs: Which Should You Choose?

Choosing the right spring material depends on three key factors: strength, operating temperature, and corrosion resistance. Music wire and stainless steel each offer unique advantages depending on application environment and performance requirements.

Music Wire (High Carbon Steel)

Best for: Maximum strength and fatigue life in dry, controlled environments

Music wire provides the highest tensile strength of any commonly used spring material, often exceeding 400,000 psi in smaller wire diameters. This makes it ideal for high stress, high cycle applications requiring excellent fatigue performance and strong elastic properties.

Music wire has limited corrosion resistance and will rust in humid or wet conditions. Protective finishes such as zinc plating, phosphate coating, or powder coating may be required when moisture is present. Music wire is also temperature limited and may lose strength when used above 250°F (121°C).

   - Highest tensile strength of any spring material
   - Excellent fatigue life for high cycle applications
   - Cost-effective material option
   - Ideal for clean, dry environments

Stainless Steel Springs

Best for: Moisture, chemicals, outdoor exposure, or elevated temperatures

Stainless steel springs provide superior corrosion resistance compared to music wire. They are well suited for applications exposed to moisture, chemicals, wash-down conditions, and outdoor environments. Stainless steel springs are available in stock or custom configurations and are passivated to enhance corrosion protection.

Grades 302 and 304 typically achieve tensile strengths of 275,000–300,000 psi, while 17-7 PH stainless steel can reach 275,000–325,000 psi after heat treatment. While slightly lower in strength than music wire, stainless steel offers much broader environmental durability.

Stainless steel springs operate across a wider temperature range, from cryogenic conditions up to approximately 550–600°F (288–316°C), depending on grade. Many stainless steel grades are also minimally magnetic, making them suitable for sensitive electronic applications.

   - Excellent corrosion resistance
   - Wider operating temperature range
   - Good strength retention at elevated temperatures
   - Clean, hygienic, and low magnetism

How to Decide

Choose Music Wire if:
   - Maximum strength and fatigue life are critical
   - Operating temperatures remain below 250°F
   - The environment is dry and controlled
   - You need the most economical option

Choose Stainless Steel if:
   - The spring is exposed to moisture, humidity, or chemicals
   - Operating temperatures exceed 250°F
   - Corrosion resistance is critical to service life
   - Enhanced temperature stability is required (17-7 PH)

Lee Spring offers a wide range of stock and custom spring solutions in both music wire and stainless steel materials. If you need help selecting the right material for your application,
request a quote or contact a Lee Spring engineer for expert assistance.

Learn more about common materials used for springs
Request a custom quote

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world