888-777-4647
Lee Spring Limited USA UK Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Offers Stock and Custom Torsion Springs
 Lee Spring
Lee Spring

Torsion springs from Lee Spring offer the design engineer a proven compact energy return mechanism in a wide variety of stock options or custom made to specifications.

Lee Spring Torsion springs are offered in a multitude of options and configurations – from leg angle, leg length and direction of wind. They are extremely useful as a way of returning energy axially around a mandrel or within a cavity or a similar locating framework.

Torsion springs are commonly used in clothes pins, clipboards, swing-down tailgates, garage doors, window shades, counterbalance mechanisms, ratchets and various types of machine components. Torsion springs are used for hinges, counterbalances and lever return applications. They are also used as couplings between concentric shafts, such as in a motor and pump assembly. Sizes range from miniature, used in electronic devices, to large torsion springs used in chair control units.

Torsion springs are designed and wound to be actuated rotationally, and to provide an angular return force. There are many options for leg configuration so the spring can be attached in different ways. Leg end style choices include straight torsion, straight offset, hinged, short hook ends and hook ends. Torsion spring ends can be bent, twisted, hooked or looped to suit your project needs. Lee Spring’s Torsion Stock Springs are offered in a choice of 90°, 120°, 180°, 210°, 270°, 300° and 360° free leg position.

Double torsion springs consist of one set of coils coiled right hand and one set of coils coiled left hand. These coils are connected, usually with an unwound section between the winds and work in parallel. The sections are designed separately with the total torque being the sum of the two. They are particularly valuable where a balanced twist-free force is required in delicate mechanisms.

Further information on Lee Spring products can be found on their website - www.leespring.com or by following them on Twitter - https://twitter.com/leespringus.


<< Back to press releases

Lee Spring
corner bottom left  corner bottom right
Lee Spring
Lee Spring
corner bottom left  corner bottom right
Lee Spring

  ISO 9001:2015 Registered Company      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2019 Lee Spring Company

Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs