.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Micro Torsion Springs

micro-torsion-springs

Micro Torsion Springs for Compact, Precision Applications

Micro Torsion Springs
The world is shrinking and so are the size requirements for springs. Lee Spring offers torsion springs in a micro range with stock solutions designed to solve your growing need for smaller sizes.

Micro Torsion Springs offer torsion spring performance in dramatically reduced sizes. The series starts with an Outside Diameter as small as 0.0356" bringing stock availability to applications where space is at an absolute premium.

Like all torsion springs, Micro Torsion Springs work by exerting torque, or twisting force, when deflected about the body centerline axis. They store and release angular energy or statically hold a mechanism in place, making them well suited to the compact, precision assemblies found in today's miniaturized devices. To learn more about how torsion springs work, visit our Learn About Torsion Springs page.

Micro Torsion Spring Specifications
Micro Torsion Springs are offered as Stock products across a compact range of design options:

  • Outside Diameter: as small as 0.0356", up to 0.086"
  • Wire Diameter: 0.004", 0.0045", 0.005" and 0.0055"
  • Free Position of Ends (Free Angle): 90°, 120°, 180°, 210°, 270°, 300° and 360°
  • Direction of Wind: available left-hand wound (prefix LTBL) and right-hand wound (prefix LTBR)
  • Material: Stainless Steel

Every micro torsion spring design is offered in both left-hand and right-hand wound versions so the spring can be matched to the direction of applied force in your application. Good design dictates that torsion springs be used in the direction that winds the coil tighter.

Applications
Micro torsion springs are ideal wherever a rotating force is required within a tightly constrained envelope, including:

  • Medical devices
  • Pharmaceutical delivery devices
  • Electronics and micro-electronics
  • Precision instruments
  • Communication devices
  • Testing and measurement
  • Sensors and actuators
  • Optical and imaging assemblies
  • and many more

Stock and Custom Micro Torsion Springs
Micro Torsion Springs are stocked and ready to ship, available in low or large quantities for immediate delivery. When your requirements fall outside the stock range, Lee Spring can manufacture custom micro torsion springs to your exact specifications, using other materials and configurations, with experienced engineering support from design through production.

Search torsion springs
Request a custom micro torsion spring quote

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world