.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $8.630
20 - 49 $5.220
50 - 99 $2.760
100 - 199 $1.720
200 - 299 $1.550
300 - 399 $1.472
400 - 499 $1.419
500 - 599 $1.376
Quantity Price
600 - 699 $1.341
700 - 799 $1.312
800 - 899 $1.287
900 - 999 $1.262
1000 $1.241
3D
2D
Part Number: LEM050AB 04 M
Series: Standard Extension Series (metric)
Outside Diameter (cm): 0.351
Outside Diameter (inch): 0.138
Outside Diameter (mm): 3.51
Wire Diameter (cm): 0.048
Wire Diameter (inch): 0.019
Wire Diameter (mm): 0.48
Max Load (gm): 1224.7
Max Load (kg): 1.2247
Max Load (lb): 2.7
Max Load (N): 12.01
Rate (gm/cm): 602
Rate (gm/mm): 60.2
Rate (kg/cm): 0.602
Rate (kg/mm): 0.0602
Rate (lb/inch): 3.37
Rate (N/cm): 5.9
Rate (N/mm): 0.59
Max Extended Length(cm): 4.181
Max Extended Length(inch): 1.646
Max Extended Length(mm): 41.81
Initial Tension (gm): 180.5
Initial Tension (kg): 0.1805
Initial Tension (lb): 0.398
Initial Tension (N): 1.77
Free Length (cm): 2.451
Free Length (inch): 0.965
Free Length (mm): 24.51
Material: Music Wire
Loop Inside Diameter(cm): 0.249
Loop Inside Diameter(in): 0.098
Loop Inside Diameter(mm): 2.49
Loop Position: Inline
Direction of Wind: Factory Option
Body Length (cm): 2.083
Body Length (in): 0.82
Body Length (mm): 20.83
Total Coils: 40
Finish: Zinc Plate and Bake per ASTM B633
Download Spec Sheet
Compare Spring
0.019 0.82 Inline 0.138 0.006 0.965 0.02 40 0.398 0.08 3.37 0.337 1.646 2.7
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world