.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $10.980
20 - 49 $6.760
50 - 99 $3.730
100 - 199 $2.380
200 - 299 $1.907
300 - 399 $1.738
400 - 499 $1.589
500 - 599 $1.452
Quantity Price
600 - 699 $1.334
700 - 799 $1.234
800 - 899 $1.149
900 - 999 $1.083
1000 $1.031
3D
2D
Part Number: LC 095N 07 M
In Stock Low Stock
Series: Standard Compression Series (inch)
Outside Diameter (cm): 3.094
Outside Diameter (inch): 1.218
Outside Diameter (mm): 30.94
Hole Diameter (cm): 3.175
Hole Diameter (inch): 1.25
Hole Diameter (mm): 31.75
Rod Diameter (cm): 2.52
Rod Diameter (inch): 0.992
Rod Diameter (mm): 25.2
Free Length (cm): 5.715
Free Length (inch): 2.25
Free Length (mm): 57.15
Rate (gm/cm): 3535.9
Rate (gm/mm): 353.59
Rate (kg/cm): 3.536
Rate (kg/mm): 0.3536
Rate (lb/inch): 19.8
Rate (N/cm): 34.68
Rate (N/mm): 3.468
Solid Height (cm): 1.58
Solid Height (inch): 0.622
Solid Height (mm): 15.8
Wire Diameter (cm): 0.241
Wire Diameter (inch): 0.095
Wire Diameter (mm): 2.41
Material: Music Wire
Load at Solid Height(gm): 14621.2
Load at Solid Height(kg): 14.621
Load at Solid Height(lb): 32.234
Load at Solid Height(N): 143.38
Ends: Squared and Ground
Direction of Wind: Factory Option
Active Coils: 4.36
Total Coils: 6.36
Finish: Zinc Plate and Bake per ASTM B633
Download Spec Sheet
Compare Spring
0.095 1.218 0.025 0.025 1.25 0.992 2.25 0.079 6.36 19.8 1.98 0.622 32.23 0.095 2.25 1.218 2.41 30.94 0.64 31.75 25.2 57.15 2.007 3.468 15.8 143.38
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world