.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $8.960
20 - 49 $5.450
50 - 99 $2.880
100 - 199 $1.820
200 - 299 $1.486
300 - 399 $1.386
400 - 499 $1.297
500 - 599 $1.219
Quantity Price
600 - 699 $1.149
700 - 799 $1.091
800 - 899 $1.039
900 - 999 $1.001
1000 $0.973
3D
2D
Part Number: LC 063GH 11S
Series: Standard Compression Series (inch)
Outside Diameter (cm): 1.372
Outside Diameter (inch): 0.54
Outside Diameter (mm): 13.72
Hole Diameter (cm): 1.427
Hole Diameter (inch): 0.562
Hole Diameter (mm): 14.27
Rod Diameter (cm): 1.001
Rod Diameter (inch): 0.394
Rod Diameter (mm): 10.01
Free Length (cm): 6.35
Free Length (inch): 2.5
Free Length (mm): 63.5
Rate (gm/cm): 2464.4
Rate (gm/mm): 246.44
Rate (kg/cm): 2.464
Rate (kg/mm): 0.2464
Rate (lb/inch): 13.8
Rate (N/cm): 24.17
Rate (N/mm): 2.417
Solid Height (cm): 2.443
Solid Height (inch): 0.962
Solid Height (mm): 24.43
Wire Diameter (cm): 0.16
Wire Diameter (inch): 0.063
Wire Diameter (mm): 1.6
Material: Stainless Steel
Load at Solid Height(gm): 9446.22
Load at Solid Height(kg): 9.446
Load at Solid Height(lb): 20.825
Load at Solid Height(N): 92.63
Ends: Squared and Ground
Direction of Wind: Factory Option
Active Coils: 13.15
Total Coils: 15.15
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
0.063 0.54 0.015 0.015 0.562 0.394 2.5 0.088 15.15 13.8 1.38 0.962 20.83 0.063 2.5 0.54 1.6 13.72 0.38 14.27 10.01 63.5 2.235 2.417 24.43 92.63
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world