.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $8.080
20 - 49 $4.900
50 - 99 $2.540
100 - 199 $1.550
200 - 299 $1.218
300 - 399 $1.104
400 - 499 $1.002
500 - 599 $0.913
Quantity Price
600 - 699 $0.834
700 - 799 $0.764
800 - 899 $0.708
900 - 999 $0.664
1000 $0.632
3D
2D
Part Number: LC 042D 18 M
In Stock Low Stock
Series: Standard Compression Series (inch)
Outside Diameter (cm): 0.762
Outside Diameter (inch): 0.3
Outside Diameter (mm): 7.62
Hole Diameter (cm): 0.795
Hole Diameter (inch): 0.313
Hole Diameter (mm): 7.95
Rod Diameter (cm): 0.521
Rod Diameter (inch): 0.205
Rod Diameter (mm): 5.21
Free Length (cm): 5.715
Free Length (inch): 2.25
Free Length (mm): 57.15
Rate (gm/cm): 2321.5
Rate (gm/mm): 232.15
Rate (kg/cm): 2.322
Rate (kg/mm): 0.2322
Rate (lb/inch): 13
Rate (N/cm): 22.77
Rate (N/mm): 2.277
Solid Height (cm): 2.527
Solid Height (inch): 0.995
Solid Height (mm): 25.27
Wire Diameter (cm): 0.107
Wire Diameter (inch): 0.042
Wire Diameter (mm): 1.07
Material: Music Wire
Load at Solid Height(gm): 7393.68
Load at Solid Height(kg): 7.394
Load at Solid Height(lb): 16.3
Load at Solid Height(N): 72.51
Ends: Squared and Ground
Direction of Wind: Factory Option
Active Coils: 20.91
Total Coils: 22.91
Finish: Zinc Plate and Bake per ASTM B633
Download Spec Sheet
Compare Spring
0.042 0.3 0.008 0.008 0.313 0.205 2.25 0.07 22.91 13 1.3 0.995 16.30 0.042 2.25 0.3 1.07 7.62 0.2 7.95 5.21 57.15 1.778 2.277 25.27 72.51
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world