.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $8.040
20 - 49 $4.840
50 - 99 $2.510
100 - 199 $1.530
200 - 299 $1.204
300 - 399 $1.094
400 - 499 $0.991
500 - 599 $0.901
Quantity Price
600 - 699 $0.821
700 - 799 $0.756
800 - 899 $0.696
900 - 999 $0.655
1000 $0.619
3D
2D
Part Number: LC 026EE 10S
In Stock Low Stock
Series: Standard Compression Series (inch)
Outside Diameter (cm): 0.953
Outside Diameter (inch): 0.375
Outside Diameter (mm): 9.53
Hole Diameter (cm): 0.993
Hole Diameter (inch): 0.391
Hole Diameter (mm): 9.93
Rod Diameter (cm): 0.785
Rod Diameter (inch): 0.309
Rod Diameter (mm): 7.85
Free Length (cm): 2.858
Free Length (inch): 1.125
Free Length (mm): 28.58
Rate (gm/cm): 387.4
Rate (gm/mm): 38.74
Rate (kg/cm): 0.387
Rate (kg/mm): 0.0387
Rate (lb/inch): 2.17
Rate (N/cm): 3.8
Rate (N/mm): 0.38
Solid Height (cm): 0.557
Solid Height (inch): 0.219
Solid Height (mm): 5.57
Wire Diameter (cm): 0.066
Wire Diameter (inch): 0.026
Wire Diameter (mm): 0.66
Material: Stainless Steel
Load at Solid Height(gm): 889.1
Load at Solid Height(kg): 0.889
Load at Solid Height(lb): 1.96
Load at Solid Height(N): 8.72
Ends: Squared and Ground
Direction of Wind: Factory Option
Active Coils: 6.19
Total Coils: 8.19
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
0.026 0.375 0.008 0.008 0.391 0.309 1.125 0.039 8.19 2.17 0.217 0.2193 1.96 0.026 1.125 0.375 0.66 9.53 0.2 9.93 7.85 28.58 0.991 0.38 5.57 8.72
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world