Series: DIN 2093 Belleville Washers
Outside Diameter (cm): 4
Outside Diameter (inch): 1.575
Outside Diameter (mm): 40
Inside Diameter (cm): 2.04
Inside Diameter (inch): 0.803
Inside Diameter (mm): 20.40
Thickness (cm): 0.25
Thickness (inch): 0.0984
Thickness (mm): 2.5
Calculated Load at Flat (gm): 1248470
Calculated Load at Flat (kg): 1248.5
Calculated Load at Flat (lb): 2752.4
Calculated Load at Flat (N): 12243
Free Height (cm): 0.345
Free Height (inch): 0.1358
Free Height (mm): 3.45
Bolt Size: 25/32
Bolt Size: M20
Material: 6150 Carbon Steel (51CrV4)
Work over Rod Diameter (cm):
Work over Rod Diameter (inch):
Work over Rod Diameter (mm):
Finish: Phosphated and Oiled
Download Spec Sheet
Compare Spring
0.1358
+.008/-.004
0.803
25/32
M20
2752.35
1.575
0.0984
+.0016/-.0047