Series: Belleville Washers
Outside Diameter (cm): 2.062
Outside Diameter (inch): 0.812
Outside Diameter (mm): 20.62
Inside Diameter (cm): 0.635
Inside Diameter (inch): 0.25
Inside Diameter (mm): 6.35
Thickness (cm): 0.155
Thickness (inch): 0.061
Thickness (mm): 1.55
Calculated Load at Flat (gm): 573033
Calculated Load at Flat (kg): 573
Calculated Load at Flat (lb): 1263.3
Calculated Load at Flat (N): 5619.4
Free Height (cm): 0.213
Free Height (inch): 0.084
Free Height (mm): 2.13
Bolt Size: 1/4
Bolt Size: M6
Material: Stainless Steel
Work over Rod Diameter (cm): 0.635
Work over Rod Diameter (inch): 0.25
Work over Rod Diameter (mm): 6.35
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
0.084
+/-0.007
0.25
1/4
M6
1263.3
0.812
0.061
+/-0.003