888-777-4647
Lee Spring Limited USA UK Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Compression Spring Specifications
CAD Drawings    
LC 026BB 12S
Ordering Instructions
Pricing is available for quantities up to 1000. For orders over 1000 pieces, add to quote list and we will contact you with pricing.

Free shipping and handling on all stock part orders of $40 or more with delivery within the continental US. Orders with a parts value under $40 will be charged freight plus a $20 handling fee. Orders with a parts value of $40 or more with delivery outside of the continental US will be charged freight only (no handling fee). Customers are responsible for applicable taxes and duties.

  Leave Quantity Field Blank and Click Price Check to View
ALL Available Price Breaks
for This Item
Quantity Required:
  ** You must be a registered user to place an order.

Specification

Part Number

LC 026BB 12S
Outside Diameter0.188 in
Hole Diameter0.203 in
Wire Diameter0.026 in
Load At Solid Length6.400 lb
Free Length1.000 in
Rate10.16 lb/in
Solid Length0.398 in
Rod Diameter0.128 in
Number of Coils12.8
Total Coils14.8
Finish PASSIVATE PER ASTM A967
MaterialSS

Click Here for Tolerances and Engineering Notes
Lee Spring
corner bottom left  corner bottom right
Lee Spring

  ISO 9001 Registered Company      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2018 Lee Spring Company

Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs