Cost
$0.00
$0.00
Price
$0.00
Weight
1.64 lb.
Direction of Wind
Right Hand
Ends
Squared and Ground
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
7.500
Product Series
Published Stock Code
LCD800RT02M
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
14.81
Rate (kg/cm)
15.10
Rate (lb/in)
84.55
Rate (gm/mm)
1509.93
Weight per Item (lb)
1.64
Material Specification
DIN EN 10270-1-SH
Free Length (cm)
18.000
Free Length (inch)
7.087
Free Length (mm)
180.000
Free Length - Build Spec (in)
7.09
Free Length Tolerance (cm)
0.28
Free Length Tolerance (in)
0.11
Free Length Tolerance (mm)
2.77
Free Length Tolerance - Build Spec (in)
0.11
Hole Diameter (cm)
9.10
Hole Diameter (inch)
3.58
Hole Diameter (mm)
91.00
Inside Diameter (cm)
7.20
Inside Diameter (in)
2.84
Inside Diameter (mm)
72.00
Inside Diameter - Build Spec (in)
2.83
Outside Diameter (cm)
8.800
Outside Diameter (in)
3.47
Outside Diameter (mm)
88.00
Outside Diameter - Build Spec (in)
3.46
Rate (gm/cm)
15099.30
Rate (kg/mm)
1.51
Rate (N/cm)
148.08
Rate - Build Spec (lb/in)
84.55
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Rod Diameter (cm)
6.90
Rod Diameter (inch)
2.72
Rod Diameter (mm)
69.00
Solid Height (cm)
6.00
Solid Height (inch)
2.36
Solid Height (mm)
60.00
Total Coils - Build Spec
7.50
Wire Diameter (cm)
0.80
Wire Diameter (inch)
0.32
Wire Diameter (mm)
8.00
Wire Diameter - Build Spec (in)
0.32
Hole Diameter - Build Spec. (in)
3.58
Rod Diameter - Build Spec. (in)
2.72
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
2.38
Material Short Description
MW
Load at Solid Height (lb)
399.48
Load at Solid Height - Build Spec. (lb)
399.48
Load at Solid Height (N)
1776.97
Load at Solid Height (kg)
181.20
Load at Solid Height (gm)
181203.00
Active Coils - Build Spec.
5.50
Active Coils
5.50
Product Series
DIN-Plus Series Part 1
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.12
Outside Diameter Tolerance (in)
+/-0.0472
Outside Diameter Tolerance (mm)
+/-1.2
Outside Diameter Tolerance - Build Spec (in)
+/-0.0472
Product GUID
926792F5-7713-E611-80BF-0E809863CC74