.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Cost
$0.00
$0.00
Price
$0.00
Weight
1.20 lb.
Direction of Wind
Right Hand
Ends
Squared and Ground
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
5.500
Product Series
Published Stock Code
LCD800RT01M
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
23.24
Rate (kg/cm)
23.70
Rate (lb/in)
132.71
Rate (gm/mm)
2369.92
Weight per Item (lb)
1.20
Material Specification
DIN EN 10270-1-SH
Free Length (cm)
12.500
Free Length (inch)
4.921
Free Length (mm)
125.000
Free Length - Build Spec (in)
4.92
Free Length Tolerance (cm)
0.19
Free Length Tolerance (in)
0.08
Free Length Tolerance (mm)
1.91
Free Length Tolerance - Build Spec (in)
0.08
Hole Diameter (cm)
9.10
Hole Diameter (inch)
3.58
Hole Diameter (mm)
91.00
Inside Diameter (cm)
7.20
Inside Diameter (in)
2.84
Inside Diameter (mm)
72.00
Inside Diameter - Build Spec (in)
2.83
Outside Diameter (cm)
8.800
Outside Diameter (in)
3.47
Outside Diameter (mm)
88.00
Outside Diameter - Build Spec (in)
3.46
Rate (gm/cm)
23699.20
Rate (kg/mm)
2.37
Rate (N/cm)
232.42
Rate - Build Spec (lb/in)
132.71
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Rod Diameter (cm)
6.90
Rod Diameter (inch)
2.72
Rod Diameter (mm)
69.00
Solid Height (cm)
4.40
Solid Height (inch)
1.73
Solid Height (mm)
44.00
Total Coils - Build Spec
5.50
Wire Diameter (cm)
0.80
Wire Diameter (inch)
0.32
Wire Diameter (mm)
8.00
Wire Diameter - Build Spec (in)
0.32
Hole Diameter - Build Spec. (in)
3.58
Rod Diameter - Build Spec. (in)
2.72
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
1.74
Material Short Description
MW
Load at Solid Height (lb)
423.23
Load at Solid Height - Build Spec. (lb)
423.23
Load at Solid Height (N)
1882.61
Load at Solid Height (kg)
191.98
Load at Solid Height (gm)
191976.00
Active Coils - Build Spec.
3.50
Active Coils
3.50
Product Series
DIN-Plus Series Part 1
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.12
Outside Diameter Tolerance (in)
+/-0.0472
Outside Diameter Tolerance (mm)
+/-1.2
Outside Diameter Tolerance - Build Spec (in)
+/-0.0472
Product GUID
8E6792F5-7713-E611-80BF-0E809863CC74

Why Choose Lee Spring?

large selection of springs

25,000+ products
available, plus custom
products made to your specification.

 

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

in stock springs

Springs ready to ship
today.

 

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

engineering and customer service support

Engineering and
Customer Service teams ready to
assist.

 

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world