.
X

** SOME CAD MODELS ARE UNDERGOING MAINTENANCE AND MAY BE UNAVAILABLE FOR DOWNLOAD **

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

In Stock Constant Force Springs from Lee Spring

constant force springs in stock
 

Constant Force Springs from Lee Spring offer an excellent mechanism for applications where a constant load is required. Some of the many applications of constant force springs are in counterbalances, door closers, cable retractors, hose retrievers, tool head returns, cabinet and furniture components, gym equipment, hair dryers, toys, electric motors, appliances, space vehicles, and other long-motion functions.

Specifically, motor springs are used for cable retraction, power generation etc., while power springs are used for retracting applications such as seat belt webbing, tape measures and dog leads, seat recliner, window regulator mechanisms etc.

Lee Spring offers constant force springs in four Life Cycle ranges where each spring is a roll of high yield Type 301 Stainless Steel strip exerting a nearly constant restraining force to resist uncoiling. When the strip is extended, the inherent stress resists the loading force at a nearly constant rate.

Typically stainless steel Type 301 is selected, but high-carbon steel, Inconel and other materials are also suitable for constant force springs. Fatigue life of these springs ranges from 2,500 cycles to over a million cycles depending upon the load and size of the spring. Working deflections of 50 times the drum diameter can be achieved and these springs are often considered much easier to handle than a conventional wire spring.

Considerable flexibility is possible with constant force springs because the load capacity can be varied by using different mounting configurations such as cavity mounts, multiple spring mounts, etc. Constant force springs are available in a wide variety of sizes and end configurations to suit the design situation.

Many variations of constant force springs are possible over and above the simple increase in size, thickness, diameter etc. For example, doubling up by back-to-back mounting not only doubles the available force but also increases stability; tandem mounting doubles force while laminar mounting doubles the force in a limited space.

Go Back to Press Releases, Articles & Whitepapers

 

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world