.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Continuous Length Extension Springs from Lee Spring Aid Prototyping

continuous length extension
 

Correctly determining extension spring length and other parameters can be somewhat of an art in the development of new or revised products – a process which Lee Spring has made significantly easier by offering stock continuous length extension springs which may be trimmed and formed to the desired length and end fitment style.

By being easily cut to length and manipulated for trial purposes, factors such as various sizes, rates and end fixings can be experimented with quickly and easily. This not only speeds the path to production or urgent repair, but also saves valuable time and cost.

Stock lengths of 12", 24" and 36" are available in music wire or stainless steel and in a range of coil and wire diameters to provide the required load rating.

Once cut to length the end coils can readily be reformed into loops or hooks using suitable pliers. For larger wire sizes a vise and pry bar can be used with a mandrel and other forming tools if necessary.

For other development or urgent repair purposes, Lee Spring offers pre-packaged selection kits of extension springs with a variety of commonly used specifications.

Further information on Lee Spring products can be found on their website - www.leespring.com or by following them on Twitter - https://twitter.com/leespringus.

Go Back to Press Releases, Articles & Whitepapers

Why Choose Lee Spring?

large selection of springs

25,000+ products
available, plus custom
products made to your specification.

 

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

in stock springs

Springs ready to ship
today.

 

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

engineering and customer service support

Engineering and
Customer Service teams ready to
assist.

 

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world