.
0 Items Total: $0.00
Quantity Price
1 - 19 $13.030
20 - 49 $8.130
50 - 99 $4.640
100 - 199 $3.070
200 - 299 $2.296
300 - 399 $2.123
400 - 499 $1.965
500 - 599 $1.827
Quantity Price
600 - 699 $1.703
700 - 799 $1.599
800 - 899 $1.511
900 - 999 $1.439
1000 $1.388
3D
2D
Part Number: LC 120LL 01S
Series:
Standard Compression Series (inch)
Outside Diameter (cm):
2.581
Outside Diameter (inch):
1.016
Outside Diameter (mm):
25.81
Hole Diameter (cm):
2.858
Hole Diameter (inch):
1.125
Hole Diameter (mm):
28.58
Rod Diameter (cm):
1.905
Rod Diameter (inch):
0.75
Rod Diameter (mm):
19.05
Free Length (cm):
2.54
Free Length (inch):
1
Free Length (mm):
25.4
Rate (gm/cm):
25203
Rate (gm/mm):
2520.3
Rate (kg/cm):
25.203
Rate (kg/mm):
2.5203
Rate (lb/inch):
141.13
Rate (N/cm):
247.17
Rate (N/mm):
24.717
Solid Height (cm):
1.396
Solid Height (inch):
0.55
Solid Height (mm):
13.96
Wire Diameter (cm):
0.305
Wire Diameter (inch):
0.12
Wire Diameter (mm):
3.05
Material:
Stainless Steel
Load at Solid Height(gm):
28838.4
Load at Solid Height(kg):
28.838
Load at Solid Height(lb):
63.577
Load at Solid Height(N):
282.8
Ends:
Squared and Ground
Direction of Wind:
Factory Option
Active Coils:
2.55
Total Coils:
4.55
Finish:
Passivate per ASTM A967
Download Spec Sheet
Compare Spring
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa