.
0 Items Total: $0.00
Quantity Price
1 - 19 $21.010
20 - 49 $13.930
50 - 99 $9.270
100 - 199 $6.750
200 - 299 $4.953
300 - 399 $4.552
400 - 499 $4.189
500 - 599 $3.870
Quantity Price
600 - 699 $3.587
700 - 799 $3.347
800 - 899 $3.144
900 - 999 $2.981
1000 $2.865
3D
2D
Part Number: LC 135P 03 S
Series:
Standard Compression Series (inch)
Outside Diameter (cm):
3.708
Outside Diameter (inch):
1.46
Outside Diameter (mm):
37.08
Hole Diameter (cm):
3.81
Hole Diameter (inch):
1.5
Hole Diameter (mm):
38.1
Rod Diameter (cm):
2.921
Rod Diameter (inch):
1.15
Rod Diameter (mm):
29.21
Free Length (cm):
6.35
Free Length (inch):
2.5
Free Length (mm):
63.5
Rate (gm/cm):
6879.2
Rate (gm/mm):
687.92
Rate (kg/cm):
6.879
Rate (kg/mm):
0.6879
Rate (lb/inch):
38.522
Rate (N/cm):
67.46
Rate (N/mm):
6.746
Solid Height (cm):
2.342
Solid Height (inch):
0.922
Solid Height (mm):
23.42
Wire Diameter (cm):
0.343
Wire Diameter (inch):
0.135
Wire Diameter (mm):
3.43
Material:
Stainless Steel
Load at Solid Height(gm):
27566.8
Load at Solid Height(kg):
27.567
Load at Solid Height(lb):
60.773
Load at Solid Height(N):
270.33
Ends:
Squared and Ground
Direction of Wind:
Factory Option
Active Coils:
4.63
Total Coils:
6.63
Finish:
Passivate per ASTM A967
Download Spec Sheet
Compare Spring
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa