.
0 Items Total: $0.00
Quantity Price
1 - 19 $9.870
20 - 49 $6.030
50 - 99 $3.200
100 - 199 $2.040
200 - 299 $1.716
300 - 399 $1.609
400 - 499 $1.514
500 - 599 $1.430
Quantity Price
600 - 699 $1.353
700 - 799 $1.292
800 - 899 $1.237
900 - 999 $1.194
1000 $1.161
3D
2D
Part Number: LP 014B 04 S316
Series:
Lite Pressure™ Series (inch)
Outside Diameter (cm):
0.61
Outside Diameter (inch):
0.24
Outside Diameter (mm):
6.1
Hole Diameter (cm):
0.635
Hole Diameter (inch):
0.25
Hole Diameter (mm):
6.35
Rod Diameter (cm):
0.478
Rod Diameter (inch):
0.188
Rod Diameter (mm):
4.78
Free Length (cm):
1.905
Free Length (inch):
0.75
Free Length (mm):
19.05
Rate (gm/cm):
76.6
Rate (gm/mm):
7.66
Rate (kg/cm):
0.077
Rate (kg/mm):
0.0077
Rate (lb/inch):
0.429
Rate (N/cm):
0.75
Rate (N/mm):
0.075
Solid Height (cm):
0.452
Solid Height (inch):
0.178
Solid Height (mm):
4.52
Wire Diameter (cm):
0.036
Wire Diameter (inch):
0.014
Wire Diameter (mm):
0.36
Material:
Stainless Steel Type 316
Load at Solid Height(gm):
139.26
Load at Solid Height(kg):
0.139
Load at Solid Height(lb):
0.307
Load at Solid Height(N):
1.37
Ends:
Squared
Direction of Wind:
Factory Option
Active Coils:
9.7
Total Coils:
11.7
Finish:
Passivate per ASTM A967
Download Spec Sheet
Compare Spring
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa