Skip to main content
Google Tag Manager
.
Toggle navigation
There are no products in your shopping cart.
0
Items
Total:
$0.00
×
About Us
Stock Parts
Compression Springs
Extension Springs
Torsion Springs
REDUX™ Wave Springs
HEFTY™ Die Springs
LeeP™ Plastic Composite Springs
Belleville Washers
Constant Force
Battery Springs
Continuous Length Springs
Spring Guides - Round Wire
Spring Guides - Flat Wire
MIL-SPEC MS24585
MIL-SPEC MS24586
Spring Kits
Request a Quote
Request a Catalog
Resource Center
Contact Us
Express Checkout
Locations
USA
Canada
Mexico
France
Germany
Italy
Spain
UK/Ireland
All Other European Countries
China
All Other Eastern Asian Countries
India
All Other Indian Subcontinent Countries
Carribbean Countries
South and Central America
All African Countries
Israel
All Middle East Countries
Australia / New Zealand
All Other Pacific Rim Countries
Breadcrumb
Home
Compression Specific
356461
Quantity
Price
1 - 19
$9.210
20 - 49
$5.600
50 - 99
$2.960
100 - 199
$1.870
200 - 299
$1.605
300 - 399
$1.454
400 - 499
$1.318
500 - 599
$1.200
Quantity
Price
600 - 699
$1.095
700 - 799
$1.006
800 - 899
$0.928
900 - 999
$0.870
1000
$0.825
CAD Download
3D
STEP (*.step)
SOLIDWORKS Part/Assembly (*.sldprt)
CATIA V5 Part/Assembly (*.catproduct)
ANVIL (*.igs)
Ashlar-Vellum Argon (*.sat)
Ashlar-Vellum Cobalt (*.sat)
Ashlar-Vellum Xenon (*.sat)
CADKey 3D (*.sat)
AutoCAD 3D (*.sat)
IFC 2x3 (*.ifc)
IGES (*.igs)
Inventor (*.sat)
IronCAD (*.sat)
JPEG Files (*.jpg)
Mechanical Desktop (*.sat)
3D PDF (*.pdf)
Acrobat (*.pdf)
Pro/E Part/Assembly (*.prt)
Revit (*.sat)
ACIS (*.sat)
SDRC I-DEAS (*.step)
SolidEdge (*.x_t)
STL (*.stl)
TIFF (*.tif)
Unigraphics (*.x_t)
VDA (*.vda)
VRML (*.wrl)
Parasolid Binary (*.x_b)
Parasolid Text (*.x_t)
Edrawing Part/Assembly (*.eprt)
AP214
AP203
2D
Acrobat (*.pdf)
TIFF Files (*.tif)
×
Part Number:
LC 051F 06 S316
Series:
Standard Compression Series (inch)
Outside Diameter (cm):
1.067
Outside Diameter (inch):
0.42
Outside Diameter (mm):
10.67
Hole Diameter (cm):
1.113
Hole Diameter (inch):
0.438
Hole Diameter (mm):
11.13
Rod Diameter (cm):
0.777
Rod Diameter (inch):
0.306
Rod Diameter (mm):
7.77
Free Length (cm):
3.175
Free Length (inch):
1.25
Free Length (mm):
31.75
Rate (gm/cm):
3714.5
Rate (gm/mm):
371.45
Rate (kg/cm):
3.714
Rate (kg/mm):
0.3714
Rate (lb/inch):
20.8
Rate (N/cm):
36.43
Rate (N/mm):
3.643
Solid Height (cm):
1.334
Solid Height (inch):
0.525
Solid Height (mm):
13.34
Wire Diameter (cm):
0.13
Wire Diameter (inch):
0.051
Wire Diameter (mm):
1.3
Material:
Stainless Steel Type 316
Load at Solid Height(gm):
7065.77
Load at Solid Height(kg):
7.066
Load at Solid Height(lb):
15.577
Load at Solid Height(N):
69.29
Ends:
Squared and Ground
Direction of Wind:
Factory Option
Active Coils:
8.09
Total Coils:
10.09
Finish:
Passivate per ASTM A967
Download CAD
Download Spec Sheet
Compare Spring
Enter Quantity :
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.
We Accept
Create List
+
Close
×
To add this part to a saved list, please login to your Lee Spring account or register for an account.
Login or Register
×
Name Your List
Submit