.
0 Items Total: $0.00
Quantity Price
1 - 19 $8.080
20 - 49 $4.900
50 - 99 $2.540
100 - 199 $1.550
200 - 299 $1.231
300 - 399 $1.123
400 - 499 $1.024
500 - 599 $0.939
Quantity Price
600 - 699 $0.865
700 - 799 $0.799
800 - 899 $0.745
900 - 999 $0.703
1000 $0.671
3D
2D
Part Number: LC 047DE 21M
Series:
Standard Compression Series (inch)
Outside Diameter (cm):
0.792
Outside Diameter (inch):
0.312
Outside Diameter (mm):
7.92
Hole Diameter (cm):
0.833
Hole Diameter (inch):
0.328
Hole Diameter (mm):
8.33
Rod Diameter (cm):
0.528
Rod Diameter (inch):
0.208
Rod Diameter (mm):
5.28
Free Length (cm):
7.62
Free Length (inch):
3
Free Length (mm):
76.2
Rate (gm/cm):
2006.4
Rate (gm/mm):
200.64
Rate (kg/cm):
2.006
Rate (kg/mm):
0.2006
Rate (lb/inch):
11.235
Rate (N/cm):
19.68
Rate (N/mm):
1.968
Solid Height (cm):
4.55
Solid Height (inch):
1.792
Solid Height (mm):
45.5
Wire Diameter (cm):
0.119
Wire Diameter (inch):
0.047
Wire Diameter (mm):
1.19
Material:
Music Wire
Load at Solid Height(gm):
6024.49
Load at Solid Height(kg):
6.024
Load at Solid Height(lb):
13.282
Load at Solid Height(N):
59.08
Ends:
Squared and Ground
Direction of Wind:
Factory Option
Active Coils:
35.01
Total Coils:
37.01
Finish:
Zinc Plate and Bake per ASTM B633
Download Spec Sheet
Compare Spring
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa