.
0 Items Total: $0.00
Quantity Price
1 - 19 $88.780
20 - 49 $80.990
50 - 99 $54.950
100 - 199 $44.700
200 - 299 $34.133
3D
2D
Part Number: M07100-0800-12500-C
Series:
DIN 2093 Belleville Washers
Outside Diameter (cm):
12.5
Outside Diameter (in):
4.921
Outside Diameter (mm):
125
Inside Diameter (cm):
7.1
Inside Diameter (in):
2.795
Inside Diameter (mm):
71.00
Thickness (cm):
0.745
Thickness (in):
0.2933
Thickness (mm):
7.45
Calculated Load at Flat (gm):
15798500
Calculated Load at Flat (kg):
15798.5
Calculated Load at Flat (lb):
34829.1
Calculated Load at Flat (N):
154928
Free Height (cm):
1.09
Free Height (in):
0.4291
Free Height (mm):
10.9
Bolt Size:
2 3/4
Bolt Size:
M70
Material:
6150 Carbon Steel (51CrV4)
Work over Rod Diameter (cm):
Work over Rod Diameter (in):
Work over Rod Diameter (mm):
Finish:
Phosphated and Oiled
Download Spec Sheet
Compare Spring
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa