.
X

** SOME CAD MODELS ARE UNDERGOING MAINTENANCE AND MAY BE UNAVAILABLE FOR DOWNLOAD **

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Battery Springs Available in Stock and Ready to Ship

custom compression springs
 

Conical formed compression battery springs from Lee Spring are perfect for prototype and small run production, as well as larger runs. These economical and reliable battery contacts are ideal for molded cases with self-contained battery compartments. They provide nickel coated battery contacts designed to adjust to varying battery lengths with low contact resistance and dependable connections. Each of the four nickel coated metal battery contact configurations are designed to work with the four most popular battery sizes: AA, AAA, C and D. Custom designs are also available.

Since most alkaline batteries have nickel plated containers, these conical springs also feature a nickel coating. This promotes the best possible connectivity while eliminating the possibility of galvanic corrosion and aiding in wear resistance. The nickel coating also facilitates mechanical cleaning of the contact as batteries are replaced.

Four configurations are available – interior mount, exterior mount, adjustable and double mount.

The conical design of these springs enable them to telescope within their own diameter, making them suitable for use in reduced spaces such as molded battery boxes where they take up very little space at maximum compression, while storing as much energy as cylindrical springs.

Go Back to Press Releases, Articles & Whitepapers

 

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world