Lee Spring Limited UK USA Mexico IT China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs REDUX ™ Wave Springs – Stock - Learn About Wave Springs
 Lee Spring
Lee Spring Click here to Shop the Catalog for REDUX Wave Springs
Click here to Get Specifications for REDUX Wave Springs by Part Number
Click here to Find REDUX Wave Springs by Specification

Lee REDUX™ Wave Springs - For Optimum Performance in Reduced Spatial Environments

REDUX™ Wave Springs Now Available in Smaller Sizes.

As assemblies get smaller, the demand for smaller REDUX Stainless Steel Wave Springs continues to grow. Lee’s REDUX line now includes designs to fit 1/4” and 5/16” hole diameters as well as additional designs in the 1/2”, 9/16” and 5/8” ranges.

Lee’s REDUX™ Wave Springs are designed to replace conventional round wire Compression Springs in applications requiring a tight load deflection specification in a space critical environment.

Typically, REDUX Wave Springs occupy a very small area relative to the amount of work they can perform. In fact, Lee’s REDUX Wave Springs can reduce the size and weight of the assembly by as much as 50%.REDUX Wave Springs are manufactured from a single filament of Type 17-7 Stainless Steel flat wire formed in continuous precise coils with uniform diameters and waves. They are offered in diameters from .375” (9.52 mm) to 1.25” (31.75 mm) to meet load requirements from 4 lbs (1.8 kg) to 30 lbs (13.6 kg).






Return to home page

Lee Spring
corner bottom left  corner bottom right
Lee Spring
Lee Spring
corner bottom left  corner bottom right
Lee Spring

   ISO 9001 Registered Company No.1 for Product, Service and Delivery Conditions of Sale | Privacy Policy | Terms of Use
  Tel: +44 (0)118 978 1800Fax: +44 (0)118 977 4832 • Email: info@leespring.co.uk            © Copyright 2012 Lee Spring Company