Lee Spring Limited UK USA Mexico IT China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Compression Springs - Learn About Hefty Die Springs
 Lee Spring
Lee Spring For product and pricing information, search under LHL prefix product.
Click Here to view the Materials page.
Click Here to view Hefty Springs page.

Overview: HEFTY™ DIE SPRINGS
are heavy duty metal compression springs manufactured using round wire, specifically designed to be used as Die Springs or as heavy duty coil springs in any heavy stress, heavy load application.

Lee HEFTY Die Springs are generally priced at 1/3 to 1/2 less than the cost of comparable rectangular wire springs, offering users a distinct value advantage. In recent independent testing conducted by the Institute of Spring Technology, Lee Spring's HEFTY Die Springs demonstrate a life-expectancy equal to traditional rectangular wire Die Springs. The Institute of Spring Technology (IST) is the UK based unique centre of excellence for all kinds of spring research, offering a wide range of services to the spring industry covering all aspects of springs, spring technology, and testing.

Features and Benefits of Hefty Die Springs / Heavy Duty Compression Springs:
  • Shot-peened for extended life.
  • Preset to prevent length loss in operations.
  • Powder Coated and color coded for ease of identification.
  • Closed and Ground Ends to provide appropriate squareness and adequate large bearing surface and so these heavy duty compression springs will stand on either end. Appropriate for use in applications calling for heavy duty coil springs

  • Configurations: Lee Spring offers FIVE different types of HEFTY Die Springs, based on Load, for applications requiring Medium Duty up through Extra Heavy duty Die Springs.

    MEDIUM LOAD Color Code Grey MEDIUM LOAD PLUS Color Code Beige MEDIUM HEAVY LOAD Color Code Purple HEAVY LOAD Color Code Black EXTRA HEAVY LOAD Color Code Orange
    MEDIUM LOAD
    Color Code Grey
    MEDIUM LOAD PLUS
    Color Code Beige
    MEDIUM HEAVY LOAD
    Color Code Purple
    HEAVY LOAD
    Color Code Black
    EXTRA HEAVY LOAD
    Color Code Orange

    Applications: HEFTY Die Springs are not solely used in dies but find application in clutches, brakes, farm machinery and aircraft mechanisms. They are ideal for use as die springs or as heavy duty compression springs for any high stress, heavy load application.

    Tips for Selecting and Using Die Springs

  • Determine if springs will be used for short run, average cycle long run, rapid cycle or extra stress.
  • Use as many springs in the die as space permits with the least amount of deflection.
  • The more rapidly a spring is cycled, the greater the need to operate within the ideal operating range.
  • Make sure hole and rod sizes are properly matched with spring. Faulty spring guidance will cause buckling and possible spring failure.
  • Preventive maintenance on dies should be performed on a regular basis and die springs should be replaced at appropriate intervals to prevent downtime.
  • Replace all springs in a die at the same time. This will insure an even distribution of the load.
  • Do not rework die springs by grinding the inside or outside diameter or by cutting off coils. This could result in premature spring failure and possible die damage.


  • Lee Spring
    corner bottom left  corner bottom right
    Lee Spring
    Lee Spring
    corner bottom left  corner bottom right
    Lee Spring

       ISO 9001 Registered Company No.1 for Product, Service and Delivery Conditions of Sale | Privacy Policy | Terms of Use
      Tel: +44 (0)118 978 1800Fax: +44 (0)118 977 4832 • Email: info@leespring.co.uk            © Copyright 2012 Lee Spring Company
    [