Lee Spring Limited UK USA Mexico IT China
 

Lee Spring
Announcing a revolutionary breakthrough
in spring technology!



Click here to Shop the Catalog for LeeP Plastic Composite Springs.
Click here to Get Specifications for LeeP Plastic Composte Springs by Part Number.
Click here to Find LeeP Plastic Composite Springs by Specification.

LeeP is Lee Spring’s response to increased requests for springs that combine the strength of metal with the special attributes of high performing engineered thermoplastics. After years of extensive engineering design and materials research, Lee Spring’s technical team has developed this unique compression spring offering.

LeeP springs are fabricated in distinctive formulations of Ultem* PEI resins, the material of choice for meeting LeeP’s specified criteria. LeeP Plastic Composite Springs are stocked in a variety of standard sizes, each available in a “rainbow” of strengths formulated from different Ultem* resins. The six increasing strengths are easily identifiable by distinct colors: Red, Orange, Yellow, Green, Blue and Violet. Lee Spring has the advanced technology to provide Custom LeeP Compression Springs to meet the most exacting specifications.

LeeP™ Springs offer many advantages including:
• Unique patent pending designs to maximize spring rates and cycle life, while minimizing solid height
• High strength to weight ratios that optimize performance while reducing mass
• Excellent stability of physical and mechanical properties at elevated temperatures up to 340°F
• High corrosion resistance and generally compatible with many chemicals including strong acids, weak bases, aromatics, and ketones
• Non-magnetic material does not interfere with imaging and other Ferro-sensitive technologies
• Dielectric insulating material suitable for non-conductive applications
• Inert non-contaminating plastic composite protects product purity
• Low flammability and toxicity ensuring environmental safety
• Recyclable and compliant with most Global regulations including RoHS and REACH

LeeP Springs are designed to meet a wide range of spring applications where non-corroding, non-metallic, inert materials are preferred. These include:

• Medical products and processing equipment
• Pharmaceutical delivery devices
• Imaging and X-Ray equipment
• Food processing and packaging equipment
• Aerospace products
• Marine products
• Electronics and electrical equipment

• Water Purification systems
• Chemical environments
• Automotive interiors
• Pollution Control systems
• Semi-conductors
• Instrumentation
• Communication devices
• Cosmetics packaging equipment


Return to Home Page

*Trademark of SABIC Innovative Plastics IP BV.

   ISO 9001 Registered Company No.1 for Product, Service and Delivery Conditions of Sale | Privacy Policy | Terms of Use
  Tel: +44 (0)118 978 1800Fax: +44 (0)118 977 4832 • Email: info@leespring.co.uk            © Copyright 2012 Lee Spring Company
[