Lee Spring Limited UK USA Mexico IT China
 

Lee Spring

 Lee Spring
Lee Spring
Lee Springs Battery Springs - Interior Mount

Lee Spring
PART NUMBER BATTERY SIZE WIRE DIAMETER OD BASE ID TOP FREE LENGTH EYELET ID APPROX LOAD @ INSTALLED HEIGHT CENTER TO CENTER LENGTH
IN. MM. IN. MM. IN. MM. IN. MM. IN. MM. LB. KG. IN. MM. IN. MM.
LB 024A 01 AA AA 0.024 0.61 0.390 9.91 0.220 5.59 0.440 11.18 0.110 2.79 1.750 0.794 0.142 3.61 N/A N/A
LB 024A 01 AAA AAA 0.024 0.61 0.360 9.14 0.160 4.06 0.355 9.02 0.110 2.79 1.500 0.680 0.195 4.95 N/A N/A
LB 032A 01 C C 0.032 0.81 0.540 13.72 0.330 8.38 0.520 13.21 0.175 4.45 1.000 0.454 0.340 8.64 N/A N/A
LB 036A 01 D D 0.036 0.91 0.660 16.76 0.360 9.14 0.720 18.29 0.175 4.45 3.000 1.361 0.175 4.45 N/A N/A

Ordering Instructions
Pricing is available for quantities in the range of 10 and up. To order, email sales@leespring.co.uk or contact our Customer Service Dept. at +44 (0)118 978 1800.

Return to Battery Springs Page
Lee Spring
corner bottom left  corner bottom right
Lee Spring

   ISO 9001 Registered Company No.1 for Product, Service and Delivery Conditions of Sale | Privacy Policy | Terms of Use
  Tel: +44 (0)118 978 1800Fax: +44 (0)118 977 4832 • Email: info@leespring.co.uk            © Copyright 2012 Lee Spring Company
[