+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring - Search for LeeP Plastic Composite Springs
Attribute Name Value Range Units of Measurement
Material Thickness Compression Springs Specifications
Minimum Hole Diameter
Outside Diameter
Solid Height
Maximum Rod Diameter
  Select a maximum of two of the following:
  Click the check box of the items that you wish to enter. Remember, only two are allowed
   Free Length  ± 
   F1 Load  ±  @ Length   
   F2 Load  ±  @ Length   
   Rate  ± 

  Spring Materials
  Music Wire    Stainless Steel    Oil Tempered Chrome Silicon    Type 316   17-7 PH
  Elgiloy   Plastic Composite
  Note: The Range column will default to 10% of the Value column
  
Lee Spring
corner bottom left  corner bottom right
Lee Spring

   ISO 9001 Registered Company No.1 for Product, Service and Delivery Conditions of Sale | Privacy Policy | Terms of Use
  Tel: +44 (0)118 978 1800Fax: +44 (0)118 977 4832 • Email: sales@leespring.co.uk            © Copyright 2018 Lee Spring Company