+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Why are springs essential to engineering? Lee Spring video blog

Springs and fasteners are essential in engineering.  Fasteners offer a mechanical solution for holding assemblies and products together, whilst springs store mechanical energy in a very simple and efficient way.

From a technical perspective, Lee Spring engineers offer customers years of experience to deliver solutions that meet their specific operational requirements. Lee Spring engineers work with the customer to provide the best part, whilst offering technical support throughout the project life.

High specification springs are typically required in the oil and gas or aerospace market sectors, which are faced with the most demanding environments. In these cases, specific springs in exotic or super alloys, or designs to high specification tolerances are required.

Materials available for the manufacture of springs include carbon steel, stainless steel grades and high end exotic alloys. The spring materials selection depends on the operating conditions and the environment the spring is required to operate in, as well as the load required from the springs.

Lee Spring offers a wide range of springs in the latest catalogue, with each spring suited to a particular function and type of operation. The custom spring design service further opens up the Lee Spring offering as there are many different variations of these springs available.

Springs from Lee Spring are available in metric and imperial measurements, enhancing the choice for the customer with additional sizes available.

For more information please view our video blog: Lee Spring gets technical.  A series of Lee Spring video blogs is available on the Lee Spring UK YouTube channel . Alternatively, contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs