+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

What's in a wire - ISO certification of spring materials from Lee Spring

Lee Spring is an ISO 9001 Registered Company and is heavily committed to delivering high quality springs and fasteners to various industry sectors.

Lee Spring provides over 19,000 different stock spring designs  including compression springs, die springs, extension springs and torsion springs as well as disc springs, battery springs and spring kits available off the shelf and all Lee Spring products are finished to the highest quality.

Some of the key sectors Lee Spring targets include automotive, medical and aerospace, which all require the highest level of quality control. Lee Spring designs and produces all springs and fasteners to the highest standards, manufactured using ISO quality materials that meet military, aerospace and/or equivalent British and DIN Standards. All Lee Spring’s design and manufacturing tolerances adhere to British and International standards.

Peace of mind for Lee Spring customers

Lee Spring’s stock springs have been carefully selected to reflect the most commonly used sizes but we also offer a world class custom spring design and manufacturing service for specialist applications. 

For our customers’ peace of mind, batch traceability is standard practice for all orders, no matter what the quantity, from raw material receipt right through to finished product despatch. Batch codes are attached to all packages prior to despatch and the coding on the packing note features on all Lee Spring file records. 'Certificates of Conformity' are available on request. The Lee Spring quality system has been assessed and registered by Bureau Veritas (a global leader in Testing, Inspection and Certification (TIC), to the requirements of BS EN ISO 9001:2008, and the certificate number is 5692.

Lee Spring offers a comprehensive spring service from repairs to development, including small prototype batches or large production quantities. Whether it is 10 or 10million springs, each order receives the same professional, quality service.

 Contact us now to order a catalogue or find out about our custom spring design and manufacture service.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs