+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Using the Lee Spring catalogue

The latest Lee Spring series 20 catalogue features almost 20,000 spring products, including metric and imperial (inches) products.  With so many types of spring available, Lee Spring offers useful guides to help with specifying the right springs.

Throughout the new series 20 Lee Spring catalogue, each section details a different type of spring, including a descriptive guide to the type of spring and a clear guide showing how to use the tables, which contain technical data. For those unsure of the type of spring required, a spring glossary in the catalogue also helps with specifying, according to application requirements.

Specification forms are included at the back of the catalogue, along with a guide to using microns and a table of geometric solutions and conversion data. Specification and Tolerances data is also available in the catalogue, detailing spring materials, finishing options, operational temperatures and tolerances.

To supplement its extensive range of stock springs, Lee Spring offers a custom spring design service, ‘Custom Springs Direct’, which is a streamlined service for the provision of bespoke designed and manufactured springs.
The new series 20 Lee Spring catalogue is available to order online. A series of Lee Spring video blogs is available on the Lee Spring UK YouTube channel . Alternatively, contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs