+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Lee Spring tips for spring applications

Lee Spring products are used in numerous applications

Lee Spring serves a variety of industry sectors including medical, pharmaceutical, manufacturing, engineering, automotive, autosport and aerospace.

Numerous products rely on the strength, durability and reliability of springs and as an ISO 9001-2008 Registered Company, Lee Spring delivers high quality springs and fasteners to customers across all sectors. Lee Spring’s range of products is manufactured to the highest standards.  Lee Spring products meet medical, military, aerospace and/or equivalent British and DIN Standards. 

“We supply springs and fasteners to the medical, aerospace and automotive sectors, which demand high quality, reliable and durable products” says Chris Petts. “These sectors require various equipment that must all meet legal quality standards in order to minimise risk to health and safety and we apply these standards to all our products.”

How important is a spring or fastener?

When in full working order, a spring may seem like a minor component within a larger product. However, if spring failure occurs there could be major consequences. Spring failure could lead to life threatening consequences in the pedal of a moving car, or in medical apparatus that is supporting a patient, for example.

Matching your Lee Spring product to your application requirements

The type of spring should be selected to suit application-specific requirements.  For instance, a heavy-duty die spring should be selected for heavy load applications, or a compact wave spring for an application where space is critical. It is also vital to consider the quality of the spring and the materials used to produce it, for instance Stainless Steel for corrosion resistance.  Lee Spring provides over 19,000 different stock spring designs  including compression springs, die springs, extension springs and torsion springs as well as disc springs, battery springs and spring kits available off the shelf.  All Lee Spring products are finished to the highest quality.

ISO quality springs from Lee Spring

Lee Spring only supplies springs and fasteners manufactured with ISO quality standard spring materials and all design and manufacturing tolerances adhere to British and International standards. Lee Spring has over 90 years of experience in designing, manufacturing and supplying spring products.  Lee Spring’s stock springs have been carefully selected to reflect the most commonly used sizes but we also offer a world class custom spring design and manufacturing service for specialist applications. 

Contact us now to order a catalogue or find out about our custom spring design and manufacture service.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs