+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

The Odd One Out: Hefty Die Springs

Lee Spring’s Heavy Duty Die Springs are not like an average spring, they’re made from different shaped wire  than traditional springs for starters, and they work in slightly different ways. But different is not always a bad thing and these springs offer a number of benefits!

Why Die Springs are Different

Heavy Duty Die Springs are manufactured using round wire instead of the traditional rectangular wire and they are specifically designed for heavy duty applications, making them up to 30% stronger than their rectangular wired cousins.

Die springs are powder coated and colour coded for ease of identification, ranging from the palest grey for light loads to a bold orange for extra heavy duties.

Different can be better

In a recent independent test conducted by the Institute of Spring Technology, Lee Spring's Heavy Duty Die Springs demonstrated a life-expectancy at least equal to traditional rectangular wire Die Springs, but they are up to 50% cheaper than the rectangle coil versions – now that’s a serious saving!
Heavy Duty Die Springs have very closely wired coils so they store more energy and reduce stress, they are shot peened to extend their life expectancy, and they are preset to prevent length loss in operations.

So it can pay to be unique with Lee Spring Heavy Duty Die Springs - they may be different but they’re strong, affordable and resilient to boot!  Please contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs