+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Seven types of spring available from
Lee Spring: Two - REDUX™ Wave Springs

Lee Spring offers several different types of spring to suit many different kinds of application, including REDUX™ Wave springs.

A wave spring’s design is similar to a compression spring, but the wire used is coiled and flat. Waves are added along the coils to give a spring effect.
REDUX Wave springs from Lee Spring are often used instead of round wire compression springs in space critical environments that require tight load deflection.

Typically, REDUX Wave Springs occupy just 30-50% of the compressed height space of the conventional round wire springs, yet they offer more deflection with the same load specifications. This not only helps to save space in the applications but also reduces the production costs, as fewer materials are required.

Some applications that use wave springs include valves, connectors, pumps, clutches, seals and medical equipment.

The current Lee Spring catalogue is available to order through the company’s website.  A series of Lee Spring video blogs is available on the Lee Spring UK YouTube channel . Alternatively, contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs