+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Seven types of spring available from Lee Spring: Seven– Custom Design Springs

Lee Spring offers several different types of spring to suit many different kinds of application, but for applications that require something that is not available in the stock spring range of almost 20,000 products, Lee Spring provides a specialist custom spring design service.

'Custom Springs Direct’ from Lee Spring is a streamlined service providing custom designed and manufactured springs. 

Lee Spring can design and manufacture a virtually unlimited variety of spring configurations and specifications. 

To order a custom designed spring, customers simply provide a drawing or specification form, including load requirements and quantity, to show what is required to technical@leespring.co.uk.

Custom spring design customers can download one of eight spring type specification forms from the Lee Spring website, depending on the type of spring required.  A springs glossary is available to explain some of the terminology used when specifying custom springs and Specification and Tolerances data is also available, detailing spring materials, finishing options, operational temperatures and tolerances.

Lee Spring also produces many other types of springs, washers, wire forms and stampings, as well as assemblies of these products.  Please contact Lee Spring to discuss your particular application.

The latest Lee Spring catalogue is available to order through the website.  A series of Lee Spring video blogs is available on the Lee Spring UK YouTube channel . Alternatively, contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs