+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

'Skinny and Strong' springs in the latest Lee Spring catalogue

In the latest series 20 Lee Spring catalogue, Lee Spring has introduced new 'Skinny & Strong', low index, High Pressure Compression Springs. This new firm, slender spring design offers a high spring rate in a smaller compression spring size, without sacrificing any of the pressure and is ideal for operation in confined spaces.
The low index, High Pressure Compression Springs are carefully designed to work in small holes from 1/8” to 1”, packed with high load capacities and rated to pressures of 300, 400, and 500 psi for easy reference.
Some of the applications that Lee Spring High Pressure Compression Springs are suitable for include ball plungers, quick change tools, switches, safety relief valves, vice clamps.
This latest compact product follows the already successful application driven product lines of Bantam™ Mini Compression Springs and Lite Pressure™ Compression Springs.
Constructed using 17-7PH Stainless Steel the Lee Spring High Pressure Compression Springs offer a balance of corrosion resistance, high strength, and toughness. The high performance compact springs also include some value-added enhancements such as precipitation hardening heat treat, preset to solid height, shot-peened and passivation finish.
Lee Spring’s custom spring design service, ‘Custom Springs Direct’, is a streamlined service for the provision of bespoke designed and manufactured springs.
The new series 20 Lee Spring catalogue is available to order online. A series of Lee Spring video blogs is available on the Lee Spring UK YouTube channel . Alternatively, contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs