+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Lee Spring quality process enhanced in the UK


Quality is paramount to Lee Spring’s operation and the newly refurbished 12,600 sq feet Lee Spring UK facility enables the company to place an even greater focus on quality processes, whilst enhancing the efficiency in the warehouse.

“The warehouse operation has been completely reformatted to ensure the greatest level of efficiency can be achieved” explains Chris Petts, Managing Director.

A newly appointed Quality Manager helps to ensure that all staff adhere to the recently enhanced quality processes that have been put in place.

ISO 9001 Registered Company, Lee Spring, delivers high quality springs and fasteners to various sectors, including medical, aerospace, autosport and automotive, which all require high quality springs and fasteners, manufactured to strict legislative standards. It is imperative that springs in these types of application are correctly specified and of the highest quality.

Over 19,000 stock springs are available from Lee Spring. The company also offers a complete custom spring design and manufacturing service delivering engineering consultancy, innovative design, quality manufacturing, the highest standards of customer care and minimum delivery times.

The latest Lee Spring catalogue, which is available to download from the website, features stock spring designs, including 2,000 recently added metric sizes. Lee Spring products include compression springs, extension springs, torsion springs, REDUX wave springs, Bantam mini compression springs and LEEP™ plastic composite springs.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs