+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Metric or imperial measured springs? Lee Spring offers both

New Lee Spring catalogue

Lee Spring has updated its catalogue of springs and fasteners. The Series 19 Lee Spring stock spring catalogue now includes Lee Spring’s new enhanced range of metric springs.

Metric wire springs from Lee Spring

The updated Lee Spring catalogue demonstrates the company’s complete range of over 19,000 springs and spring fasteners, which now includes 2,000 new metric spring additions. Springs manufactured using metric-wire help Lee Spring to offer more accurate spring measurement to customers working in metric units. 

“We continue to display our extensive springs and fasteners product range in both imperial and metric, but we have the addition of some new metric-wire spring products, including REDUX™ Wave Spring, Torsion Spring and, more recently, Extension spring designs” says Chris Petts, Managing Director of Lee Spring. “Metric is increasingly becoming an industry standard as a result of globalisation.”

Lee Spring metric and imperial precision for pharmaceutical sectors

Lee Spring manufactures and supplies springs and fasteners to a variety of industry sectors and the springs and fasteners are used in a range of different applications. Lee Spring supplies springs and fasteners to numerous medical applications, where reliability and precision are essential.  Companies in the medical sector use Lee Spring products in pharmaceutical delivery systems including automated drug control, syringes and intravenous valve controls. Springs and fasteners are also often used in medical and surgical devices such as staple guns, catheter valves and anaesthetic infusion. All springs and fasteners from Lee Spring conform to the strict quality requirements for medical device manufacture.

Lee Spring's custom spring design

To complement the catalogue Lee Spring also offers an expert custom spring design service, employing a variety of materials to suit very specific application requirements.  Whether the need is for 10 or 10 million pieces, Lee Spring can help each customer to find exactly the right spring for their application.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs