+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Metric Bantam Mini Compression Springs added to Lee Spring stock range

More than 100 new metric Bantam™ Mini Compression Spring designs have been added to the Lee Spring range.

Bantam Mini Compression Springs are available from Lee Spring’s off-the-shelf stock spring range. They are powerful springs designed to operate in small spaces. The new metric range from Lee Spring UK starts at .01mm, which is just a little thicker than a human hair, with outside diameters from .81 to 1.65 mm and free lengths from 1 mm to 14 mm.

The existing imperial (inches) range of Bantam springs ranges from a .004” to .0055” wire diameter, with outside diameters of.025 to .057”.

Bantam Mini Compression Springs are used in various applications to fit increasingly reduced spatial parameters. They can be used in medical instruments, surgical tools and telecommunication devices, as well as computer and digital hardware.
Made using Elgiloy™, a high temperature resistant, non-magnetic nickel alloy that is 10% stronger than Type 316 Stainless Steel, these miniature stock springs offer a combination of strength and corrosion resistance .
For more information about Bantam Mini Compression Springs visit the website.

The current Lee Spring catalogue is available to order through the company’s website. A series of Lee Spring video blogs is available on the Lee Spring UK YouTube channel . Alternatively, contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs