+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Lee Spring demonstrates medical application
expertise at MEDTEC UK

Lee Spring at MEDTEC UK

As a long-standing springs and fasteners supplier to businesses within the medical sector, Lee Spring will exhibit at MEDTEC UK 2013 on stand 414 in the West Hall of the London Olympia from 1-2 May.

MEDTEC UK is the UK’s longest running event servicing the medical device manufacturing market and will play host to over 100 exhibitors, welcoming key industry professionals from the UK’s leading medical device manufacturers.

Lee Spring manufactures and supplies high quality springs and fasteners to numerous medical applications, where reliability and precision are essential, as Chris Petts, Managing Director for Lee Spring, explains.

Lee Spring's quality stock spring range

“Lee Spring is an ISO 9001 Registered Company and is heavily committed to delivering high quality springs and fasteners to the medical sector as well as various other industry sectors” Chris Petts says. The extensive range of Lee Spring stock springs is manufactured from materials that meet military, aerospace and/or equivalent British and DIN Standards, with design and manufacturing tolerances in accordance with British and International standards.

Lee Spring products are used in pharmaceutical delivery systems such as syringes, intravenous valve controls and automated drug control, as well as medical and surgical devices such as staple guns, catheter valves and anaesthetic infusion, and all conform to the stringent quality requirement of medical device and pharmaceutical customers.

The latest Lee Spring Catalogue

The latest Series 19 catalogue demonstrates the complete range of over 19,000 springs and spring fasteners available from Lee Spring, including metric and imperial (inches) products.

“As a provider of springs and fasteners for a wide range of medical devices, MEDTEC UK is important to Lee Spring for networking as well as keeping up to date with the latest medical devices” says Chris Petts. “It provides an opportunity to showcase the Lee Spring offering to the medical sector through a selection of springs on display as well as through our extensive catalogue.”
The extensive spring range from Lee Spring includes extension springs, torsion springs, compression springs, LeeP Plastic Springs, Redux™ Wave springs, Die Springs and Bellville Washers.

To complement the comprehensive catalogue, Lee Spring also offers an expert custom spring design service, employing a variety of materials to suit any application specific requirements. Lee Spring’s capabilities include production capability ranging from .004” to .625” wire diameters and secondary operations such as plating, ultrasonic cleaning and heat-treating. 

Visitors can speak with Lee Spring specialists on stand 414 in the West Hall at MEDTEC UK and make appointments in advance by calling +44 (0)118 974 0412.

For more information, please visit www.leespring.co.uk or call +44 (0)118 978 1800.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs