+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

How Lee Spring products are used in the medial sector

Medical applications require equipment that offers reliability and precision.  ISO 9001 Registered Company, Lee Spring, supplies high quality springs and fasteners to companies manufacturing medical equipment.

“We serve a number of customers within the medical sector and Lee Spring is heavily committed to delivering high quality springs and fasteners, not just for medical equipment but also for equipment in the aerospace, automotive and military sectors” Chris Petts, Managing Director for Lee Spring, explains.
All materials used in Lee Spring products must meet military, aerospace and/or equivalent British and DIN Standards.  Design and manufacturing tolerances are in accordance with British and International standards.
Due to these high standards, the extensive range of Lee Spring stock springs all conform to the stringent quality requirement of medical device and pharmaceutical customers.

Lee Spring products are used in various medical and pharmaceutical applications. Compression springs and extension springs can often be found in small medical devices. Products that use Lee Spring springs include pharmaceutical delivery systems such as syringes, intravenous valve controls and automated drug control, as well as medical and surgical devices such as staple guns, catheter valves and anaesthetic infusion.
The current Lee Spring catalogue is available to order through the company’s website.  A series of Lee Spring video blogs is available on the Lee Spring UK YouTube channel . Alternatively, contact us for more information.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs