+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Extended Lee Spring range at Southern Manufacturing Show

New Lee Spring products will be on display at the Southern Manufacturing and Electronics Exhibition 2014 on stand number J94 February, at Farnborough International Venue and Events (FIVE), Hampshire, UK.

“The Lee Spring range of stock springs is expanding in 2014” explains Chris Petts. “Over 100 new metric designs have been added to our range of Bantam™ Mini Compression Springs and a unique line of low index, High Pressure Compression Springs has also been added to our product offering.”

Bantam Mini Compression Springs are designed to operate in smaller spaces and are powerful. Lee Spring’s new metric range starts at .01mm, which is just a little thicker than a human hair, with outside diameters from .81 to 1.65 mm and free lengths from 1 mm to 14 mm.

Bantam Mini Compression Springs are used in various applications including in medical instruments, surgical tools, telecommunication devices, computer and digital hardware.

The new application driven High Pressure Compression Springs available from Lee Spring offer very high spring rates in a more compact spring design. Applications that might require these new springs include switches, ball plungers, safety relief valves, quick change tools and vice clamps.

The Lee Spring stand will show a selection of springs and fasteners that are typically specified for the manufacturing and electronics industries and Lee Spring specialists will be available on the stand to talk about springs and fasteners in manufacturing and electronics applications.

Events like the Southern Manufacturing Show present Lee Spring with the opportunity to show off its extensive product range, which includes over 19,000 springs and spring fasteners. Complementing the comprehensive catalogue, Lee Spring also offers an expert custom spring design service to suit any application specific requirements. 

“Lee Spring has been exhibiting at the Southern Manufacturing show for more than 10 years” says Chris Petts. “It is a great opportunity to interact with engineers, to show our stock spring range and to discuss any custom spring design requirements.”
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs