+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Lee Spring's custom spring design and manufacturing service

With over 19,000 different types of springs and fasteners in the Lee Spring catalogue the stock range is extensive and serves a variety of sectors. However, a comprehensive Lee Spring custom spring design and manufacture service is available for instances where specific spring requirements exceed the scope of the stock range.

A custom designed spring or fastener from Lee Spring’s custom spring design experts may be required, for instance, if a spring is required to offer uncommon performance characteristics, such as working underwater or at exceptionally high temperatures . Lee Spring’s stock range holds springs in the most commonly requested sizes but through its custom spring design service, Lee Spring also provides unusual sized springs, or springs with an unusual configuration.

Lee Spring has a team of over 20 dedicated spring engineers, which offers a combined total of 200 years of spring engineering experience to meet various application-specific requirements.
 
A spring’s design can incorporate an almost unlimited variety of configurations. Lee Spring has manufactured tens of thousands of custom springs and custom fasteners over the years to serve various applications.

Lee Spring also has the capability to produce many other types of springs, washers, wire forms and stampings as well as assemblies of these products.

Are you looking for custom spring design services for your application? Contact Lee Spring’s dedicated custom spring design team. Simply send Lee Spring a drawing or a spring specification form to show the Lee Spring experts what you need and include load requirements and quantity.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs