+44 (0)118 978 1800
Lee Spring Limited UK USA Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Lee Spring Blogs
 Lee Spring
Lee Spring

Specifying a compression spring from Lee Spring

There are various types of spring available according to the application for which the spring is required. The most common type of spring is the compression spring, which condenses under a force (also known as a ‘push’ application).
A compression spring is helical with open coils. It is available in different shapes including conical (such as in a battery spring), barrel and hourglass shaped, or with reduced ends (that tapers at either end). The most common shaped compression spring is cylindrical.
Compression springs are generally placed over a rod or in a hole and can be used within a number of applications and appliances, such as in automotive engines or large stamping presses, lawn mowers, medical devices, mobile or cell phones, and various electronic devices.
Search the Lee Spring catalogue, using the guides and advice to find the right spring to suit your application. If you can’t see what you need, contact Lee Spring to find out about our custom spring design service.
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
Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs