Lee Spring Limited USA UK Mexico IT GM FR SP IN China

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Torsion Springs: Lee Spring - Search for Torsion Springs
Attribute Name Value Range Units of Measurement
Wire Diameter Torsion Springs Specifications
Max. Mandrel Diameter
Body Length
Length of Leg

  Select one parameter and the deflection:
Load Radius
Applied Load Force (F)

  Spring Materials
  Music Wire    Stainless Steel 

  Free Position
    90°    120°    180°    210°  
    270°    300°  360°

  Wind Direction
  Right Hand:    Left Hand: 
  Note: The Range column will default to 10% of the Value column

Lee Spring
corner bottom left  corner bottom right
Lee Spring

  ISO 9001 Registered Company      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2018 Lee Spring Company

Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs