US    UK    mexico    IT    China

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Stock Compression and Extension Tolerances
and Engineering Notes
Compression and Extension
 .025” to  .040” O.D. ± .001”
.057” to .094” O.D. ± .003”
.102” to .250” O.D. + .003”–.005”
.300” to .500” O.D. ± .008”
.540” to .850” O.D. ± .015”
.875” to 1.125” O.D. ± .020”
1.150” to 1.218” O.D. ± .025”
1.250” to 1.460” O.D. ± .030”
1.480” to 1.687” O.D. ± .040”
1.937” to 2.000” O.D. ± .055”
Spring rate: ± 10%
 0.64mm to  1.02mm ±  .03mm
1.45mm to 2.36mm ± .08mm
2.59mm to 6.10mm + .08mm–.13mm
7.62mm to 12.70mm ± .20mm
13.97mm to 21.59mm ± .38mm
22.23mm to 28.58mm ± .51mm
29.21mm to 30.94mm ± .64mm
31.75mm to 37.08mm ± .76mm
37.59mm to 42.85mm ± 1.02mm
49.20mm to 50.80mm ± 1.40mm
Solid height: + 5%, no lower limit

Metric Conversion Table

  FORCE
  To convert newtons to ......Kilograms.....Pounds
  multiply by ................0.102.........0.22487
  To convert kilograms to ....Newtons.......Pounds
  multiply by ................9.807.........2.2046
  To convert pounds to........Newtons.......Kilograms
  multiply by ................4.448.........0.4536
  RATE
  To convert kg./mm. to.......lb./in. ......N./mm.
  multiply by ................55.998........9.807
  To convert lb./in. to ......Kg./mm. ......N./mm.
  multiply by ................0.017858......0.175133
  To convert N./mm. to .......Kg./mm. ......lb./in.
  multiply by ................0.101968......5.7099
  LENGTH
  To convert inches to .......Meters ...Feet ......Millimeters
  multiply by ................0.0254 ...0.08333 ...25.4
  To convert millimeters to ..Meters....Feet ......Inches
  multiply by ................0.001 ....0.003281 ..0.0393701

  COMPRESSION SPRINGS
  To find the load at any working length, when free length
  and rate are given, use the formula:  P = R x F
  where P is the load in lbs.; R is the rate in lbs. per 
  inch; F is the  deflection from free length.
    Example: (Lee Stock Spring Catalog #LC-032C-8) — Given 
	a free length of .750” and a rate of 22 pounds per 
	inch, 	find the load at 1/2” working length.
       P = 22 x .250 = 5.5lbs.
  EXTENSION SPRINGS
  To find the load at any working length,  when the free 
  length, rate and initial tension are given, use the 
  formula:  P= (R x F) + I.T.
  where P is the load in lbs.; R is the rate in lbs. per inch;
  F is the deflection from free length; I.T. is the initial 
  tension.
     Example: (Lee Stock Spring Catalog #LE-031C-1) — Given a
     free length of 1”, a rate of 6.9 pounds per inch, and 
	 .7 pounds initial tension, find the load at 1.500”.
      P = (6.9 x .500) + .7 = 3.45 + .7 = 4.15 lbs.
Lee Spring
corner bottom left  corner bottom right
Lee Spring

  ISO 9001 Registered Company Not just a better spring … a better spring company.      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2012 Lee Spring Company