Lee Spring Limited UK USA Mexico IT China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Compression Springs - Learn About Belleville Washers
 Lee Spring
Lee Spring Click here to use Load Deflection Diagram to obtain intermediate loads

When your compression spring application requires a high load in a small space, Lee Spring’s Belleville Washers can be the solution. Their conical configuration enables them to support high loads with relatively small deflections and solid heights compared to helical springs. Belleville Washer are often used to solve vibration, thermal expansion, relaxation and bolt creep problems. belleville washers
Lee Spring Belleville Washers are manufactured from 300 Series Stainless Steel. This alloy offers good corrosion resistance for most applications. Additionally, Lee Spring Washers are passivated in accordance with specification ASTM A967 (supercedes QQ-P-35) to remove contaminants and further improve resistance to corrosion. 300 Series Stainless Steel is slightly magnetic and is recommended for any applications where the temperature is below 500° F
(260° C).

Additional load flexibility can be achieved by stacking Belleville Washers in various configurations. As shown in the diagrams below, Belleville Washers can be used in four different ways:

Single: One washer
Parallel: All washers stacked the same way
Series: All washers stacked opposite each other
Series-Parallel: A combination of the two



A single Belleville Spring Washer has a specific load for a given deflection. Two washers stacked in parallel will yield double the load of a single washer for the same deflection;three washers will yield triple the load; four washers will yield four times the load, etc. Alternatively, two washers stacked in series will yield double the deflection of a single washer for the same load; three washers will yield triple the deflection; four washers will yield four times the deflection, etc.Various series-parallel combinations therefore can provide a wide variety of combined results of load versus deflection for the stack. Consequently, depending upon the application, the designer can:
 • Stack in "parallel" to increase load
 • Stack in "series" to increase deflection
 • Adjust the load and deflection of a washer stack by adding or removing individual
   washers and/or the sequence in which they are used, whether in series or parallel.


Lee Spring
corner bottom left  corner bottom right
Lee Spring
Lee Spring
corner bottom left  corner bottom right
Lee Spring

   ISO 9001 Registered Company No.1 for Product, Service and Delivery Conditions of Sale | Privacy Policy | Terms of Use
  Tel: +44 (0)118 978 1800Fax: +44 (0)118 977 4832 • Email: info@leespring.co.uk            © Copyright 2012 Lee Spring Company