Lee Spring – Hefty Die Springs
Unit of Measure:
millimeters/grams
inches/lbs
Part
Number
Outside
Diameter
Hole
Diameter
Wire
Diameter
Free
Length
Rate
Solid
Length
Rod Diameter
Material
Radial Wall
LHL 375B 03
0.325 in
0.375 in
0.058 in
1.500 in
67.00 lb/in
0.880 in
0.188 in
MW
in
LHL 375A 06
0.327 in
0.375 in
0.052 in
2.500 in
24.00 lb/in
1.200 in
0.188 in
MW
in
LHL 375B 06
0.327 in
0.375 in
0.059 in
2.500 in
42.00 lb/in
1.420 in
0.188 in
MW
in
LHL 375B 07
0.328 in
0.375 in
0.058 in
3.000 in
30.00 lb/in
1.750 in
0.188 in
MW
in
LHL 375B 05
0.329 in
0.375 in
0.059 in
2.000 in
50.00 lb/in
1.190 in
0.188 in
MW
in
LHL 375A 08
0.330 in
0.375 in
0.052 in
6.000 in
9.50 lb/in
2.800 in
0.188 in
MW
in
LHL 375B 08
0.330 in
0.375 in
0.058 in
6.000 in
15.00 lb/in
3.320 in
0.188 in
MW
in
LHL 375B 04
0.330 in
0.375 in
0.059 in
1.750 in
58.00 lb/in
1.040 in
0.188 in
MW
in
LHL 375A 04
0.331 in
0.375 in
0.052 in
1.750 in
34.00 lb/in
0.850 in
0.188 in
MW
in
LHL 375A 02
0.334 in
0.375 in
0.052 in
1.250 in
48.00 lb/in
0.620 in
0.188 in
MW
in
LHL 375A 07
0.336 in
0.375 in
0.052 in
3.000 in
18.00 lb/in
1.430 in
0.188 in
MW
in
LHL 375B 02
0.337 in
0.375 in
0.058 in
1.250 in
73.00 lb/in
0.730 in
0.188 in
MW
in
LHL 375A 03
0.339 in
0.375 in
0.052 in
1.500 in
38.00 lb/in
0.720 in
0.188 in
MW
in
LHL 375A 05
0.339 in
0.375 in
0.052 in
2.000 in
28.00 lb/in
0.940 in
0.188 in
MW
in
LHL 375AB 01
0.340 in
0.375 in
0.055 in
1.000 in
73.00 lb/in
0.570 in
0.188 in
MW
in
LHL 375AB 02
0.340 in
0.375 in
0.055 in
1.250 in
60.00 lb/in
0.670 in
0.188 in
MW
in
LHL 375AB 03
0.340 in
0.375 in
0.055 in
1.500 in
52.00 lb/in
0.760 in
0.188 in
MW
in
LHL 375AB 04
0.340 in
0.375 in
0.055 in
1.750 in
46.00 lb/in
0.840 in
0.188 in
MW
in
LHL 375AB 05
0.340 in
0.375 in
0.057 in
2.000 in
39.00 lb/in
1.170 in
0.188 in
MW
in
LHL 375AB 06
0.340 in
0.375 in
0.057 in
2.500 in
33.00 lb/in
1.360 in
0.188 in
MW
in
399 items found.
Click Part Number for Detailed Specifications, CAD Downloads and Pricing
Viewing: page 1 of 20 pages
Material Codes:
MW - Music Wire, OTCS - Oil Tempered Chrome Silicon, SS - Type 302 Stainless Steel,
SS316 - Type 316 Stainless Steel, E - Elgiloy
ISO 9001 Registered Company
Not just a better spring … a better spring company.
Phone: 888-SPRINGS (888-777-4647) Fax: 888.426.6655 Email:
sales@leespring.com
© Copyright 2010 Lee Spring Company