888-777-4647
Lee Spring Limited USA UK Mexico IT GM FR SP IN China
 

Lee Spring

Custom Quote - Custom Stampings


Our Expert Engineering Staff can work from your drawings,
specifications or part samples. Call toll free, 888-SPRINGS
(888-777-4647) and select Engineering when prompted,
Fax your specifications to (718) 236-3919, email
sales@leespring.com or mail your specifications to
Lee Spring Engineering, 140 58th Street, Unit 3C,
Brooklyn, NY 11220.

Stampings - High Quality and High Value in
Any Quantity.

Lee Spring is uniquely positioned to provide expert
design and production capabilities for all stamping
processes.

Our experience with materials commonly used in
mechanical springs makes us the smart choice for:

• Product Design-
e.g., Beam Springs, Belleville Washers, Wave Washers, etc.
• Stamping Process Design-
e.g., Tooling Design, Press Operations, SPC
• Secondary Process Design-
e.g., Heat Treatment, Deburring, Plating, Passivation
• Product Measurement and Testing-
e.g. Materials Testing, Load Testing

Customer Support and Manufacturing Capabilities
• CAD assisted Product Design (SolidWorks)
• Short Run and Prototype Production
• CAD assisted Tooling Design (CADKEY),
including Progressive Dies
• In-House Tooling Production, including Wire EDM
• Automatic Stamping Presses up to 45 Tons
• In-House Secondary Operations including CNC
Machining, Vibratory Deburring, Painting, Welding & Assembly
• Process Validation Procedures including 1st Articles and PPAP's
• Extensive Network of Approved Suppliers (Raw Materials, Special Processes and Production Components)

Materials
For springs or other applications, Lee Spring can provide stampings from a variety of both ferrous and non-ferrous metals, including:
• Low Carbon Steel, Annealed • Low Carbon Steel, Hard Drawn
• High Carbon Steel, Oil Tempered • Chrome Silicon, Oil Tempered
• Chrome Vanadium, Oil Tempered

• Beryllium Copper • Elgiloy®* • Hastelloy • Inconel 600, 718 & X750
• Phosphor Bronze • Brass

• Stainless Steel, Series 300
• Stainless Steel, Series 400
• Stainless Steel, Type 17-7

Dimensional Parameters
Strip Width: up to 3" / 76.2 mm
Strip Thickness: 0.005 to 0.062" / .127mm -1.57 mm

* Elgiloy is a trademark of Elgiloy Ltd. Partnership.



  ISO 9001 Registered Company      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2018 Lee Spring Company

Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs