US    UK    mexico    IT    IN    China

Lee Spring
 Lee Spring
Lee Spring
Lee Springs

About Specialty Springs Manufacturer Lee Spring

Now Over 21, 000 Stock Spring designs!

 Lee Spring
Lee Spring


Free Ground Shipping in US
Free CAD Downloads
Free Certificates of Compliance
Expert Engineering Support
RoHS Compliance

Click Here to view the Materials page.
LeePTM Plastic Composite Compression Springs
Size Range:
Fit in Hole: .375" - 1"/ 9.53 mm - 25.4 mm
Free Length: .375" - 1.25"/ 9.53 mm - 31.75 mm
• Six Color-Coded Strengths
• Ultem* Resin
Stock Compression Springs
Size Range:
Outside Diameter: .025" - 1.937"/.64 mm - 49.20 mm
Free Length: .025" - 6"/.64 mm - 152.40 mm
Wire Size: .0040" - .177"/.10 mm - 4.50 mm
Products and Materials:
Bantam Mini Compression Springs
• Elgiloy®†
Instrument Compression Springs (Inch and Metric)
• Ends square, not ground
• Pre-coated Music Wire or Passivated Type 302/304 Stainless
• Passivated & Ultrasonically Cleaned Type 316 Stainless**
Lite Pressure Compression Springs (Inch)
• Passivated & Ultrasonically Cleaned Type 316 Stainless**
Standard Compression Springs (Inch and Metric)
• Squared and Ground Ends
• Plated Music Wire or Passivated Type 302/304 Stainless
• Passivated & Ultrasonically Cleaned Type 316 Stainless**
Heavy Duty Compression Spring (Inch)
• Squared and Ground Ends
• Shot-Peened and Pre-Set
• Plated Music Wire/Oil Tempered MB Wire or Passivated Stainless
REDUXTM Wave Springs
Size Range:
Outside Diameter: .224" - 1.688"/ 5.69 mm - 42.88 mm
Free Height: .075" - 1.75"/ 1.90 mm - 44.45 mm
Material:
Passivated 17-7 PH Stainless Steel
HEFTYTM
Inch and Metric
Size Range:
Fit in Hole: .375" - 2"/ 9.53 mm - 50.80 mm
Free Length: 1" - 6"/ 25.40 mm - 152.40 mm
Products and Materials:
Five Color Coded Series Reflecting Increasing Strengths
• Medium, Medium Plus, Medium Heavy, Heavy, Extra Heavy
• Round Music Wire or Chrome Silicon
• Squared and Ground Ends
• Powder Coated
• Shot-Peened and Pre-set Size Range:
Outside Diameter: .063" - 2.0"/1.60 mm - 50.80 mm
Free Length: .250" - 10.0"/ 6.35 mm - 254.00 mm
Wire Size: .007" - .207"/.18 mm - 5.26 mm
Loop Configuration:
• Random position, full diameters machine or crossover loops, except those noted to meet DIN 2097 (Inline)
• Loop openings approximately one wire diameter
• Direction of wind optional
Products and Materials:
Instrument Extension Spring Series (Inch and Metric)
• Pre-coated Music Wire or Passivated Stainless Steel
Standard Extension Spring Series (Inch and Metric)
• Plated Music Wire or Passivated Stainless Steel Size Range:
Outside Diameter: .105" - 2.141"/ 2.667 mm - 54.38 mm
Work Over Rod: .062" - 2.141"/ 1.58 mm - 54.38 mm
Leg Length: .375" - 4.25" / 9.53 mm - 107.95 mm
Products and Materials:
• Free Position of Legs: 90°, 180°, 270°, 360°
• Choice of Left hand wound or Right hand wound
• Plated Music Wire or Passivated Stainless Steel
Inch or Metric Designs Size Range:
Outside Diameter: .188"- 3.375"/4.78 mm-85.73 mm
Inside Diameter: .093"-2.063"/2.36 mm -52.40 mm
Material:
Passivated 300 Series Stainless Steel
Specialty Products
MIL-SPEC Springs
• 24585 Compression
• 24586 Extension
Battery Springs
• Nickel Plated Music Wire or Silver Coated Beryllium Copper
• Multiple configurations to fit AA, AAA, C or D
Stainless Steel Constant Force Springs

Notes
* Ultem is a registered trademark of SABIC Innovative Plastics IP BV.
** Type 316 Stainless Steel Stock option only available on Inch Compression Stock Springs.
† Elgiloy is a trademark of Elgiloy Ltd. Partnership. Type 302 may be substituted with Type 304 at Lee Spring's discretion.
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
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2013 Lee Spring Company

Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs