mexico    UK    China
  

Lee Spring
 Lee Spring
Lee Spring
Lee Springs About Us - Custom Springs and Formed Wire Parts
 Lee Spring
Lee Spring
Lee Spring can design and manufacture a virtually unlimited variety of spring configurations and specifications.

Compression and Extension Wire Diameter Range: .005” - .500”
Torsion Wire Diameter Range: .005” - .187”
Wave Springs Wire Thickness Range: .008” - .024”
Constant Force Springs Material Thickness Range: .004” - .031”

Wide range of alloys available including:
• Stainless Steel 17-7 and 316
• Phosphor Bronze
• Hastelloy ®
• Inconel 600, 718 and x750
• Beryllium Copper
• Elgiloy
and many others

Four-Slide parts:
• Wire Diameter: .005” - .187”
• Strip Width: .010” - .500”
• Strip Thickness: .003” - .125”

Wireforms and Stampings, as well as assemblies of these products.

Our Expert Engineering Staff can work from your drawings, specifications or part samples.

We offer Concurrent Engineering support, assisting you in developing your initial designs and continuing to support your product throughout the design and manufacturing process.

custom compression spring, custom extension spring, custom torsion spring, wire form spring
draw-bar spring, custom conical spring, extension spring
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
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2009 Lee Spring Company